Alternate Catalog No. : X 5 U 40-6
Catalog No. : X5U40-6
Description: AL COMP PIN TERM 4/0 6 INCH
UPC: 783786759989
Aluminum Compression Pin Terminal - Conductor Size Aluminum 4/0 Stranded, 4/0 ACSR, Installing Dies TX 76 249 11A 840 845 WK840. Solid Copper Pin Length 6 Inches. Tin-Plated.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Connect Aluminum and ACSR to Copper-Alloy Equipment Clamps Eliminating Cold-Flow Problems of Aluminum Conductor in Copper Clamps
- Annealed, Tin-Plated Copper Pin Ensures High Conductivity and Bends Easily to Aid in Cable Training
- Oxide Inhibitor and Metal Sealant Prevent Oxidation and Protect Pin/Body from Moisture Intrusion
- All Pin Terminals Marked with Wire Size, Installing Dies and Compression Locations for Easy Identification
Descriptors
|
Category |
Wire connectors |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum Base and Copper Pin |
|
Finish |
Tin-Plated |
|
Enclosure |
None |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
6 Inch Copper Pin |
|
Wire Size |
4/0 STR AWG , 4/0 ACSR AWG |
Documents/Support Tools
|
SDS |