text.skipToContent text.skipToNavigation

Catalog No. : X208SS6C

Description:  5-HOLE SPLICE PLT LEN 9-1/8IN 316SS

UPC: 786210328669

Made or assembled in Canada.

Plate, Five Hole Splice, Length 9-1/8 Inch, Width 1-5/8 Inch, Hole Diameter 9/16 Inch, Type 316 Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Mounting plates

Specifications

Material

Type 316 Stainless Steel

Number Of Holes

5

Plate Type

Splice

Classifications

Brand Name

Superstrut

Dimensions

Mounting Hole Width

9/16 in

Width

1-5/8 in

Length

9-1/8 in

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Flat coupler

With screw accessories

N

Material

Steel

Stainless steel, pickled

N

Documents/Support Tools

Sales Drawing

Click here