text.skipToContent text.skipToNavigation

Alternate Catalog No. : X 208 EG

Catalog No. : X208EG

Description:  5-HOLE SPLICE PLT LEN9-1/8IN EG STL

UPC: 616013067277

Plate, Five Hole Splice, Length 9-1/8 Inch, Width 1-5/8 Inch, Hole Diameter 9/16 Inch, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Splices or splice plates

Application

For use in metal framing applications

Classifications

Brand Name

Superstrut

Dimensions

Overall Length

9-1/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here