text.skipToContent text.skipToNavigation

Catalog No. : X207HDGC

Description:  4-HOLE SPLICE PLT LEN 7.25IN HDG

UPC: 786210563152

Made or assembled in Canada.

Plate, Four Hole Splice, Length 7-1/4 Inch, Width 1-5/8 Inch, Hole Diameter 9/16 Inch, Hot-Dip Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Splices or splice plates

Special Features

Unless otherwise noted, nuts and bolts for use with fittings and brackets should be ordered separately

Application

Load ratings vary depending fittings and brackets are used with 12, 14 or 16 gauge channel.

Classifications

Brand Name

Superstrut

Dimensions

Overall Length

7-1/4 in

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Flat coupler

With screw accessories

N

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here