text.skipToContent text.skipToNavigation

Alternate Catalog No. : X207 EG

Catalog No. : X207EG

Description:  4-HOLE SPLICE PLT LEN 7.25IN EG STL

UPC: 616013011348

Plate, Four Hole Splice, Length 7-1/4 Inch, Width 1-5/8 Inch, Hole Diameter 9/16 Inch, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Excellent corrosion reisistance

Descriptors

Category

Splices or splice plates

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Classifications

Brand Name

Superstrut

Dimensions

Overall Length

7-1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH SVHC REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here