text.skipToContent text.skipToNavigation

Catalog No. : X201HDG

Description:  STRUT 90DEG ANGLE FITTING

UPC: 616013106655

Made or assembled in Canada.

Bracket, L-Shaped, Length 4-7/8 Inches, Base Length 1-7/8 Inches, Width 1-5/8 Inches, Adjustable Slot Length 2-1/2 Inches, Hole Diameter 9/16 Inches, Hot-Dip Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Angle brackets

Special Features

Unless otherwise noted, nuts and bolts for use with fittings and brackets should be ordered separately

Application

Load ratings vary depending fittings and brackets are used with 12, 14 or 16 gauge channel.

Specifications

Material

Steel

Finish

Hot Dipped Galvanized

Classifications

Brand Name

Superstrut

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Angle

With screw accessories

N

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here