text.skipToContent text.skipToNavigation

Alternate Catalog No. : X201 EG

Catalog No. : X201EG

Description:  L-SHAPED BRKT LEN4-7/8 W1-5/8 EG

UPC: 616013028759

Bracket, L-Shaped, Length 4-7/8 Inches, Base Length 1-7/8 Inches, Width 1-5/8 Inches, Adjustable Slot Length 2-1/2 Inches, Hole Diameter 9/16 Inches, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Angle brackets

Application

For use in metal framing applications

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Number Of Holes

2

Classifications

Brand Name

Superstrut

Dimensions

Length

4-7/8 in

Width

1-5/8 in

Documents/Support Tools

Sales Drawing

Click here