text.skipToContent text.skipToNavigation

Alternate Catalog No. : X 1 U 1010-10 W/HS

Catalog No. : X1U1010-10W/HS

Description:  Al Comp Splice HS - Cond 1/0 - 1/0

UPC: 783786759330

Heat Shrink Insulated Aluminum Service Entrance Compression Splices, Conductor A: Yellow Cap, Wire Size 1/0 Stranded, 1/0 ACSR, Conductor B: Yellow Cap, Wire Size 1/0 Stranded, 1/0 ACSR. 10 inch long. For AL to AL or AL to CU Conductors. Installing Dies 840, TX, 249, 76, 11A. Oil Stop, Oxide Inhibitor.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Constructed from Aluminum for High Conductivity
  • Solid Center Barriers Enable Quick Wire Positioning, Proper Distribution of Inhibitor Around the Wire and Current Equalization on Stranded Conductors
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep out Moisture
  • Splices Marked with Strip Lengths, Die Codes and Compression Locations, Providing Easy Identification for Easy Installation
  • Comply with ANSI C119.4 when Properly Installed on Aluminum-to-Aluminum or Aluminum-to-Copper Conductors, also Tested and Approved for EEI Installing Dies
  • RUS Approved
  • Ideal for Large Residential and Commercial Service Drops

Descriptors

Category

Wire or cable compression splice

Special Features

Constructed from Aluminum. Provides high conductivity. Prefilled with Oxide inhibitor to prevent oxidation and keep out moisture. Solid center barriers Enable quick Positioning, Proper Distribution of Inhibitor around the wire and Current Equalization on Stranded Conductors. Splices are marked with strip lengths, die codes, and compression locations for easy identification and easy installation.

Application

Ideal for Large Residential and Commercial Service Drops.

Specifications

Connection

Compression

Conductor Range

1/0

Number Of Conductors

2

Material

Aluminum

Finish

Bare

Color

Yellow/Yellow

Insulation

None

Temperature Rating

up to 90 C

Environmental Conditions

All Seasons / Conditions

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

10 Inches Long

Documents/Support Tools

SDS

Click here