Catalog No. : WWB1
Description: WIRE BRUSH FOR CLEAN'G COND.
UPC: 783786960019
Wire bristle brush with 6-1/4 inch Aluminum PVC Dipped handle. For Cleaning Conductors.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Removes oxides from conductor surfaces
- Easy-grip handle with glove guard prevents rubber glove puncture
- Long-life wire elements can be rotated and are replaceable
- Handle and guard coated with durable, non-conductive plastic for safety
- Cleaning of stranded and other circular section conductors
Descriptors
|
Category |
Wire brushes |
|
Special Features |
Cleaning of stranded and other circular section conductors |
Specifications
|
Handle Material |
PVC |
Classifications
|
Brand Name |
Marrette |
|
Sub Brand |
T&B Electricians' Supplies |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 233 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002131 Wire brush
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |