text.skipToContent text.skipToNavigation

Catalog No. : WVLS25-10-M

Description:  AL BOLTED FLEX CONNECTOR

UPC: 783786831807

Aluminum Bolted Flexible Connector, over 1000 Volts, Stud to Pipe, Stud Size 1-1/2 inch with 21 Threads per inch, 3-1/2 inch Pipe
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

Adjustable Angle

Specifications

End Connection

Mechanical

Material

Aluminum / Bronze

Insulation

None

Classifications

Brand Name

Homac