text.skipToContent text.skipToNavigation

Catalog No. : WVLS12-6-K

Description:  AL Stud Conn 35DegAdj 1-1/8 - 2in

UPC: 783786759057

Aluminum Welded Substation Stud Connector - Stud to Pipe - Expansion Style - 35 Degree Adjustability - 230kV Maximum - 1-1/8 inch-12 Thread Stud to 2 inch NPS Pipe
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac