Catalog No. : WVLS12-5-J
Description: WVLS12-5-J (WA-2334-14)
UPC: 783786759033
Aluminum, Adjustable Flexible Angle Stud Assembly, Stud to Pipe, Welded, Stud Size 1 inch with 12 Threads per inch, SPS 2 inch
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Homac |