text.skipToContent text.skipToNavigation

Catalog No. : WUT-0369

Description:  MR. OUCH BI-LINGUAL DANGER LABEL

UPC: 786210712062

Mr. Ouch NEMA Safety Labels, Film 4 1/2 x 10 3/4, Legend DANGER PELIGRO Hazardous Voltage, Red on White
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Meets NEMA and UL standards.
  • Made of tamper-resistant film to prevent defacing and vandalism.
  • Permanent pressure-sensitive adhesive makes removal virtually impossible.

Descriptors

Category

Wire identification marker

Special Features

Meets NEMA and UL standards.

Specifications

Material

Film

Color

Red/White

Legend

DANGER PELIGRO Hazardous Voltage

Classifications

Brand Name

EZ-Code

Dimensions

Size

4 1/2 x 10 3/4

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant