text.skipToContent text.skipToNavigation

Catalog No. : WTW-1334

Description:  TW PTBL PAPER 9-1/2X8 MARKER 1X3.75

UPC: 786210782065

Typewriter Printable Markers, Paper Size 9-1/2 x 8 inches, Marker Size 1 x 3.75 inches, Print area 1 x 3.75 inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Self-laminating markers have a clear overlay of polyester that protects the legend against oils, grease, water, chemicals, and foreign matter.
  • Markers feature a strong adhesive for maximum adhesion to the wire and are available in a variety of sizes, both as standard and specials.
  • 7 Mil Polyester (same material as WPR rolls. Test template included with each 25 pack.

Descriptors

Category

Wire identification marker

Special Features

Self-laminating markers have a clear overlay of polyester that protects the legend against oils, grease, water, chemicals, and foreign matter.

Specifications

Material

Polyester

Classifications

Brand Name

EZ-Code

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant