text.skipToContent text.skipToNavigation

Catalog No. : WTMP-1B

Description:  WIRE MKR BK-POLYOLEFIN-CALIBRATED

UPC: 786210892238

Wire Marker Books - Polyolefin, Pocket Pack for Quality, Legend CALIBRATED (black), Marker Size .50 x .625
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Easy to carry and use - just peel the marker from the page.
  • Clean and convenient - markers are tabbed so fingers never touch the adhesive.

Descriptors

Category

Write on wire marker

Special Features

Easy to carry and use - just peel the marker from the page.

Specifications

Material

Polyolefin

Legend

CALIBRATED (black)

Classifications

Brand Name

EZ-Code

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001530 Cable coding system

Model

Booklet shape

Material

Plastic

Imprint

Other

Documents/Support Tools

Sales Drawing

Click here