text.skipToContent text.skipToNavigation

Catalog No. : WTJ020

Description:  HAND TOOL FOR FREE-END SS CABLETIES

UPC: 786210915913

Hand Tool for Free-end Stainless Steel Cable Ties 1/4 Inch to 3/8 Inch Band Width
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Lightweight pocket sized tool. This tool applies tension and has a built-in cutter.

Descriptors

Category

Cable tie gun

Specifications

Handle Type

Palm Grip

Cable Tie Material

Stainless Steel

Classifications

Brand Name

Application Tooling

Dimensions

Cable Tie Width

1/4 - 3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000453 Cable tie tool

Material cable tie

Stainless steel

Width cable tie

6.35-9.5 mm

MIL specified

N

Documents/Support Tools

Sales Drawing

Click here