text.skipToContent text.skipToNavigation

Catalog No. : WTC075

Description:  CBL TIE SS INSTALL TOOL 1/4-5/8 W

UPC: 786210915951

Hand Tool for Free-end Stainless Steel Cable Ties 1/4 Inch to 5/8 Inch Band Width
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • The lightweight, rachet-action tool tensions, cuts, and secures the buckle tab.
  • Cable Tie installation.

Descriptors

Category

Cable tie gun

Special Features

The lightweight, rachet-action tool tensions, cuts, and secures the buckle tab.

Application

Cable Tie installation

Specifications

Material

Steel

Handle Type

Palm Grip

Cable Tie Material

Stainless Steel

Classifications

Brand Name

Application Tooling

Dimensions

Cable Tie Width

0.25-0.625 in , 6.35-15.88

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000453 Cable tie tool

Material cable tie

Stainless steel

Width cable tie

6.35-15.88 mm

Tensioning strength

Adjustable

Material tool

Metal

MIL specified

N

Documents/Support Tools

Sales Drawing

Click here