text.skipToContent text.skipToNavigation

Catalog No. : WTAG-85

Description:  LOCK OUT TAG LEG DO NOT OPERATE

UPC: 786210780719

Plastic Clip Tag, Size 5-3/4 inch x 3 inch, Black/Red/White, 2-Sided, Warning Lock Out Tag - Legend: Danger Do Not Operate
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Material

Vinyl

Color

White

Legend

Danger Do Not Operate

Classifications

Brand Name

EZ-Code

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001777 Warning/signing plate

Material

Plastic

Material quality

Vinyl

With alert-/information symbol

N

With alert-/information text

Y

Colour

White