Catalog No. : WT417
Description: HAND CRIMP TOOL W/ HEX DIE SIZE 17
UPC: 786210866819
Hand Crimping Tool with Hex Shaped Die - Hex Size 17
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wire lug crimping tool |
Specifications
Handle Type |
Palm Grip |
Classifications
Brand Name |
Application Tooling |
ETIM Classification
ETIM
EC000168 Crimp tool cable lugs, cable end sleeves, screen connection
Compression shape |
Hexagon |