text.skipToContent text.skipToNavigation

Catalog No. : WT408

Description:  HAND CRIMP TOOL W/ HEX DIE SIZE 08

UPC: 786210866734

Hand Crimping Tool with Hex Shaped Die - Hex Size 08
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire lug crimping tool

Specifications

Handle Type

Palm Grip

Classifications

Brand Name

Application Tooling

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant
ETIM EC000168 Crimp tool cable lugs, cable end sleeves, screen connection

Suitable for

Cable lugs and connectors

Compression shape

Hexagon