Catalog No. : WT401
Description: HAND CRIMP TOOL W/ HEX DIE SIZE 01
UPC: 786210866680
Hand Crimping Tool with Hex Shaped Die - Hex Size 01
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wire lug crimping tool |
Specifications
Handle Type |
Palm Grip |
Classifications
Brand Name |
Application Tooling |
Compliance and Certifications
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC000168 Crimp tool cable lugs, cable end sleeves, screen connection
Suitable for |
Cable lugs and connectors |
Compression shape |
Hexagon |
Construction/operation |
Mechanical |