text.skipToContent text.skipToNavigation

Catalog No. : WT2124Y

Description:  RATCHET TYPE CRIMP TOOL FOR TERMS

UPC: 5414363077770

Ratchet Type Crimp Tool - for Insulated and Non-Insulated Terminals, Wire Size .5 - 135 millimeters squared red, 1.5 - 2.5 millimeters squared blue, and 4 - 6 millimeters squared Yellow
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire lug crimping tool

Specifications

Handle Type

Palm Grip

Classifications

Brand Name

Application Tooling

Dimensions

Wire Size

0.5-6 mm2

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 241 Compliant