Catalog No. : WT199
Description: HAND TOOL, NYL CABLE TIES 18-50LBS
UPC: 786210825809
- Tensioning tool with adjustable tension setting and automatic cutting once desired tension has been reached. Rugged metallic construction.
- Cable Tie installation.
Descriptors
|
Category |
Cable tie gun |
|
Special Features |
MIL-specified (MS-90378-1) tensioning tool with adjustable tension setting and automatic cutting once desired tension has been reached. Rugged metallic construction. |
|
Application |
Cable Tie installation |
Specifications
|
Tensile Strength |
18 to 50 pounds , 80 to 222 newtons |
|
Cable Tie Material |
Nylon 6.6 |
Classifications
|
Brand Name |
Application Tooling |
Dimensions
|
Cable Tie Width |
0.09 to 0.18 in , 2.39 to 4.67 mm |
Compliance and Certifications
| RoHS | Out of scope of RoHS |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Material cable tie |
Plastic |
|
Width cable tie |
.094-.184 mm |
|
Tensioning strength |
Adjustable |
|
Material tool |
Other |
|
Property |
Automatic cut off |
|
MIL specified |
N |