text.skipToContent text.skipToNavigation

Catalog No. : WT145C

Description:  HD CRMP TOOL RA RAX RB RBC RC INS

UPC: 786210869704

Heavy Duty Hand Tool for Crimping RA, RAX, RB, RBC, RC Insulated Terminals/Splices/Disconnects
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Shure-Stake Ratchet, Color-coded Die Nests, Terminal Locator
  • Crimping terminals/splices/disconnects.

Descriptors

Category

Wire lug crimping tool

Special Features

Shure-Stake Ratchet, Color-coded Die Nests, Terminal Locator

Application

Crimping terminals/splices/disconnects.

Specifications

Handle Type

Palm Grip

Classifications

Brand Name

Application Tooling

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant
ETIM EC000168 Crimp tool cable lugs, cable end sleeves, screen connection

Suitable for

Various applications

Documents/Support Tools

Instruction Sheet

Click here

Click here

Click here

Sales Drawing

Click here