text.skipToContent text.skipToNavigation

Catalog No. : WT145A

Description:  HD CRMP TL RA RAX RB RBC RC NYL INS

UPC: 786210825786

Heavy Duty Hand Tool for Crimping RA, RAX, RB, RBC, RC Nylon Insulated Terminals
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Shure-Stake Ratchet, Color-coded Die Nests, Terminal Locator
  • Crimping terminals/splices/disconnects.

Descriptors

Category

Wire lug crimping tool

Special Features

Shure-Stake Ratchet, Color-coded Die Nests, Terminal Locator

Application

Crimping terminals/splices/disconnects.

Specifications

Handle Type

Palm Grip

Classifications

Brand Name

Application Tooling

Dimensions

Wire Size

26-20 AWG

Compliance and Certifications

RoHS Out of scope of RoHS
REACH REACH 241 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000168 Crimp tool cable lugs, cable end sleeves, screen connection

AWG-range

26-10

With locking device (for mechanical tools)

N

Construction/operation

Mechanical