text.skipToContent text.skipToNavigation

Catalog No. : WT115A

Description:  HD CRMP HANDTOOL D E F G NONINS TER

UPC: 786210805306

Heavy Duty Hand Tool for Crimping D, E, F, G Non-insulated Terminals
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Rotating Die Wheel
  • Crimping terminals/splices/disconnects.

Descriptors

Category

Wire lug crimping tool

Special Features

Rotating Die Wheel

Application

Crimping terminals/splices/disconnects.

Specifications

Handle Type

Palm Grip

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS Out of scope of RoHS
TSCA TSCA Section 6(h) Compliant
ETIM EC000168 Crimp tool cable lugs, cable end sleeves, screen connection

With locking device (for mechanical tools)

N

Construction/operation

Mechanical

Number of included inserts

0

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here