text.skipToContent text.skipToNavigation

Catalog No. : WT112M

Description:  HANDTOOL A B C NONINSU RA RB RC INS

UPC: 786210712444

Hand Tool (Plier-Type) for Installing A, B, C Non-insulated and RA, RB, RC Insulated Terminals/Splices/Disconnects
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Wire Cutter Tip
  • Crimping terminals/splices/disconnects.

Descriptors

Category

Wire lug crimping tool

Special Features

Wire Cutter Tip

Application

Crimping terminals/splices/disconnects.

Specifications

Handle Type

Palm Grip

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000168 Crimp tool cable lugs, cable end sleeves, screen connection

Suitable for

Various applications

Documents/Support Tools

Sales Drawing

Click here