Catalog No. : WT-PTORCH
Description: HANDHELD BUTANE POWER TORCH
UPC: 786210978307
Portable Heat-Shrink Torch for Thin and Medium-Wall Heat-Shrink
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- 2,500 deg F output capacity satifies virually any heat-shrink, brazing or soldering requirement.
- Dual fuel and air-flow controls enable separate adjustment of termperature and flame precision.
- Brass and Steel construction provides durability. Operates on standard butane lighter fluid.
- Heat for shrinking insulators.
Descriptors
Category |
Heat guns |
Special Features |
2,500 deg F output capacity satifies virually any heat-shrink, brazing or soldering requirement. |
Application |
Heat for shrinking insulators. |
Specifications
Color |
Black |
Classifications
Brand Name |
Application Tooling |
ETIM Classification
ETIM
EC001383 Hot air gun (electric)
Temperature |
232-649 °C |
With temperature control |
Y |
Air flow control |
Positions |
Documents/Support Tools
Instruction Sheet |
Sales Drawing |
Marketing Brochure |