text.skipToContent text.skipToNavigation

Catalog No. : WSW-FC

Description:  ONE GANG NAIL ON DEVICE BOX

UPC: 772197003583

Made or assembled in Canada.

One-Gang Device Box, Volume 18 Cubic Inches, Length 3-3/4 Inches, Width 2-1/4 Inches, Depth 2-1/4 Inches, Color Gray, Material Non-Metallic, Cable Entries 4.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Switch box

Application

For use with non-metallic sheathed cable

Specifications

Material

Non-metallic

Color

Gray

Cable Entry

4

Cubic Capacity

18 cu in

Knockouts

Yes

Classifications

Brand Name

Carlon / Nutek

Sub Brand

Nutek

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

EPD STEEL CITY BRITISH STANDARDS (BS) BOXES EUC-AMA

EPD STEEL CITY UL WELDED BOXES EUC-AMA

EPD STEEL CITY BOXES AND DRAW-LINES US

End-of-life Instruction NuTek boxes

EPD STEEL CITY COVER US

ETIM EC002601 Box/housing for built-in mounting in the wall/ceiling

Mounting method

Other

Shape

Rectangular

Construction type

Device connection box (round/square)

Equipped with

None

Length

3.75 inch

Width

2.25 inch

Mounting switching equipment

Screwing

With screws

N

Pipe locking

N

Pipe locking optional

N

Inlet from the rear

N

Material

Plastic

Colour

Grey

Cover model

None

Sealable

N

Documents/Support Tools

Sales Drawing

Click here