text.skipToContent text.skipToNavigation

Catalog No. : WSLM95

Description:  WRITE ON CBL MRKR 2-1/4X2-1/4 2/CRD

UPC: 786210912233

Wire Marker Cards - Vinyl Self-Laminating, Blank Write-On, Marker Size 2.25 x 5
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Easy to carry and use - just peel the marker from the page.

Descriptors

Category

Wire marker card

Special Features

Easy to carry and use - just peel the marker from the page.

Specifications

Material

Vinyl

Classifications

Brand Name

EZ-Code

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001530 Cable coding system

Model

Card shape

Material

Plastic

Imprint

None

Documents/Support Tools

Sales Drawing

Click here