text.skipToContent text.skipToNavigation

Catalog No. : WS716-4

Description:  STRUT MAPLE HARDWOOD SADDLE 4 IN

UPC: 616013121801

Made or assembled in Canada.

Clamp, Maple Hardwood Saddle, Depth 4 Inches/101mm, Width 6 Inches/152.4mm, Height 3-1/4 Inches/82.5mm
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Hose or pipe clamps

Specifications

Material

Maple

Number Of Holes

0

Classifications

Brand Name

Superstrut

Dimensions

Width

6 in

ETIM EC002470 Mounting clamp for cable protection tubes

Material

Other

Rotatable

N

Documents/Support Tools

Sales Drawing

Click here