text.skipToContent text.skipToNavigation

Catalog No. : WS716-3-1/2

Description:  STRUT, MAPLE HARDWOOD SADDLE 3 1/2

UPC: 616013111970

Made or assembled in Canada.

Clamp, Maple Hardwood Saddle, Depth 3-1/2 Inches/88.9mm, Width 5-1/2 Inches/139.7mm, Height 3 Inches/76.2mm
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Hose or pipe clamps

Specifications

Material

Maple

Number Of Holes

0

Classifications

Brand Name

Superstrut

Dimensions

Width

5-1/2 in

ETIM EC002470 Mounting clamp for cable protection tubes

Material

Other

Rotatable

N

Documents/Support Tools

Sales Drawing

Click here