text.skipToContent text.skipToNavigation

Catalog No. : WS716-3/4

Description:  STRUT, MAPLE HARDWOOD SADDLE 3/4

UPC: 616013119525

Made or assembled in Canada.

Clamp, Maple Hardwood Saddle, Depth 3/4 Inch/19mm, Width 3 Inches/76.2mm, Height 1-3/4 Inch/44.4mm
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Hose or pipe clamps

Specifications

Material

Maple

Number Of Holes

0

Classifications

Brand Name

Superstrut

Dimensions

Width

3 in

ETIM EC002470 Mounting clamp for cable protection tubes

Material

Other

Rotatable

N

Documents/Support Tools

Sales Drawing

Click here