text.skipToContent text.skipToNavigation

Catalog No. : WS716-2-1/4

Description:  STRUT MAPLE HARDWOOD SADDLE 2 1/4

UPC: 616013122570

Made or assembled in Canada.

Clamp, Maple Hardwood Saddle, Depth 2-1/4 Inches/57.1mm, Width 4-1/2 Inches/114.3mm, Height 2-1/2 Inches/63.5mm
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Hose or pipe clamps

Specifications

Material

Maple

Number Of Holes

0

Classifications

Brand Name

Superstrut

Dimensions

Width

4-1/2 in

ETIM EC002470 Mounting clamp for cable protection tubes

Material

Other

Rotatable

N

Documents/Support Tools

Sales Drawing

Click here