Catalog No. : WS716-1
Description: MAPLE HARDWOOD SADDLE 1 INCH DIA.
UPC: 786210753065
Made or assembled in Canada.
Clamp, Maple Hardwood Saddle, Depth 1 Inch/25.4mm, Width 3 Inches/76.2mm, Height 1-3/4 Inch/44.4mm
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Hose or pipe clamps |
Specifications
Material |
Maple |
Number Of Holes |
0 |
Classifications
Brand Name |
Superstrut |
Dimensions
Width |
3 in |
ETIM Classification
ETIM
EC002470 Mounting clamp for cable protection tubes
Material |
Other |
Rotatable |
N |
Documents/Support Tools
Sales Drawing |