Catalog No. : WS2P
Description: SQUID SEALING SLEEVE .4-.9 6-1/16IN
UPC: 783786833115
Rubber Squid Sealing Sleeves, for use on Single-Bolt UPC and SCU, sealing range .4-.9, length 6-1/16 inch, With Plug
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Make Seals without Tape, Compound or Heat Source
- Sealing Sleeve Grips the Conductor Insulation on one end and Seals onto the Insulated Bus on the other end
Descriptors
Category |
Cable end sleeve |
Special Features |
Can be used as terminal covers |
Application |
For use on single-bolt UPC, SCU |
Specifications
Insulation |
Yes, EPDM Rubber |
Material |
EPDM Rubber |
Color |
Black |
Classifications
Brand Name |
Homac |
Dimensions
Size |
6-1/16 Inches |
Documents/Support Tools
Sales Drawing |