Catalog No. : WRS1010
Description: COMPRESSION STIRRUP
UPC: 783786146055
Aluminum Compression H-Tap Connector with Tin Plated Copper Stirrup, Contax filled, Wire Range ACSR 1/0 - 4 AWG 2/0 - 4 STR, 1-2 Solid, Stirrup #2 Solid Copper, Wing Shaped, 2 H-Tap Connectors on Stirrup
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Guard Main Conductors Against Arcs - Perfect for when Hot-Line Taps are Installed
- Utilize Standard WR Connectors and Plated Bails for High Conductivity and Corrosion Resistance
Descriptors
Category |
Wire connectors |
Special Features |
Guard Main Conductors Against Arcs - Perfect for when Hot Line Taps are Installed. Utilize Standard Wide Range Connectors and Plated Copper Bails for High Conductivity and Corrosion Resistance. |
Application |
Protect Main Conductors from Arcing Damage. |
Specifications
Connection |
Compression |
Material |
Aluminum with Tin Plated Copper Bails |
Insulation |
None |
Classifications
Brand Name |
Blackburn |
Dimensions
Size |
10 X 2-15/16 inches Tall |
Wire Size |
1/0 to #4 ACSR , 2/0 to #4 STR AWG , #1 to #2 SOL |
Documents/Support Tools
SDS |