Catalog No. : WRQ152
Description: COMP STIRRUP W/CNTX 2-6ASCR 2SLD 1
UPC: 783786051564
Aluminum Compression H-Tap Connector with Tin Plated Copper Stirrup, Contax Filled, Wire Range: 2-6 ASCR, 1 Stranded -6 Solid AWG, Stirrup #2 Solid Copper, square shaped, 1 H-Tap Connector on Stirrup. 4-1/2 inch x 3-3/4 inch.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Guard Main Conductors Against Arcs - Perfect for when Hot-Line Taps are Installed
- Utilize Standard WR Connectors and Plated Bails for High Conductivity and Corrosion Resistance
Descriptors
Category |
Wire connectors |
Special Features |
Guard Main Conductors Against Arcs - Perfect for when Hot Line Taps are Installed. Utilize Standard Wide Range Connectors and Plated Copper Bails for High Conductivity and Corrosion Resistance. |
Application |
Protect Main Conductors from Arcing Damage. |
Specifications
Connection |
Compression |
Material |
Aluminum with Tin Plated Copper Bails |
Insulation |
None |
Classifications
Brand Name |
Blackburn |
Dimensions
Size |
4-1/2 X 3-3/4 inches Tall |
Wire Size |
#2 to #6 ACSR , #1 STR AWG , #6 SOL |