text.skipToContent text.skipToNavigation

Catalog No. : WRD-CRT

Description:  RANGE AND DRYER PLASTIC BOX

UPC: 772197003699

Made or assembled in Canada. NuTek is Canada’s premier brand of nonmetallic boxes used in residential construction and includes the foamed F series ideal for use in locations that require air-tight construction.

Square Oven and Dryer Box, Volume 61 Cubic Inches, Diameter 4-7/8 Inches, Depth 3 Inches, Color Gray, Material Non-Metallic, Cable Entries 4, Approved cable range: 10/3-8/3-6/3
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.
  • L clamp.
  • Volume 61.0 cu. In.

Descriptors

Category

Specialty electrical boxes

Application

For use with non-metallic sheathed cable

Specifications

Material

Non-metallic

Color

Gray

Cable Entry

4

Cubic Capacity

61 cu in

Knockouts

Yes

Classifications

Brand Name

Carlon / Nutek

Sub Brand

Nutek

Standard

CSA 22.2

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002601 Box/housing for built-in mounting in the wall/ceiling

Mounting method

Other

Shape

Round

Construction type

Device connection box (round/square)

Equipped with

None

Diameter

4.875 inch

Mounting switching equipment

Screwing

Pipe locking

N

Pipe locking optional

N

Cover model

None