Catalog No. : WRB1
Description: WIREBRUSH ELEMENT PAIR
UPC: 783786960033
						Wire element for wire bristle brush catalog number WWB1.
					
						View More
						View Less
					
				
				For more info visit: 
				tnb.ca.abb.com/en/
					
			Descriptors
| 
														 Category  | 
													
														 Wire brushes  | 
												
| 
														 Special Features  | 
													
														 Cleaning of stranded and other circular section conductors  | 
												
Specifications
| 
														 Handle Material  | 
													
														 PVC  | 
												
Classifications
| 
														 Brand Name  | 
													
														 Marrette  | 
												
| 
														 Sub Brand  | 
													
														 T&B Electricians' Supplies  | 
												
        
            ETIM Classification
        
        
    
                    ETIM
                    EC002131 Wire brush
                
                | 
                                     Material  | 
                                
                                     Steel  | 
                            
Documents/Support Tools
| 
                     Sales Drawing  |