Catalog No. : WR699
Description: AL HTYPE COMPCONN 397-266ASCR 4-6
UPC: 783786100255
- Made of 1350 Aluminum Alloy for High Strength and High Conductivity
- Standard Compression Tools and Dies Install All Sizes - No Special Tools Needed
- Field-Proven Ribbed Design Enables Excellent Connector/Conductor Contact without Distorting the Conductor's Shape
- Fold-In Tabs Provide Positive Tab Interlock as Tool Closes
- Prefilled with Oxide Inhibitor Held Captive in the Rib/Connection Area
- RUS Accepted
- Complies with ANSI C119.4 Specifications
- Application Tools: TBM14M
Descriptors
Category |
Wire connectors |
Special Features |
Made of 1350 Aluminum Alloy for high strength and high conductivity. Standard Compression tools and dies install all sizes - no special tools needed. Field-proven ribbed design enables excellent connector/conductor contact without distorting the conductor's shape. Fold-in tabs provide tab interlock as tool closes. Prefilled with oxide inhibitor held captive in the rib/connection area. |
Application |
For Combinations of Aluminum to Aluminum and Aluminum to Copper Conductors. |
Specifications
Connection |
Compression |
Number Of Conductors |
2 |
Material |
Aluminum |
Insulation |
None |
Temperature Rating |
up to 90 C |
Mounting |
None |
Environmental Conditions |
All Seasons / Conditions |
Classifications
Brand Name |
Blackburn |
Standard |
RUS Accepted. Complies with ANSI C119.4 Specifications |
Dimensions
Size |
Length 2 inch |
Wire Size |
Main: 397 (18/1), 336, 266 ACSR or 400, 397, 350, 336, 300, 266, 250 STR kcmil , Tap: #4, #6 ACSR or #3, #4, #6 STR or #2, #3, #4, #6 SOL AWG |