text.skipToContent text.skipToNavigation

Catalog No. : WR279

Description:  AL HTYPE COMPCONN 2/0-1ACSR 2/0-1

UPC: 783786100071

Aluminum Wide Range H-Type Compression Connector, Main: 2/0-1/0 ACSR, 3/0-1/0 Str., 4/0-2/0 Sol. Tap: 2/0-1 ACSR, 3/0-1/0 Str., 3/0-2/0 Sol. Die: D
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made of 1350 Aluminum Alloy for High Strength and High Conductivity
  • Standard Compression Tools and Dies Install All Sizes - No Special Tools Needed
  • Field-Proven Ribbed Design Enables Excellent Connector/Conductor Contact without Distorting the Conductor's Shape
  • Fold-In Tabs Provide Positive Tab Interlock as Tool Closes
  • Prefilled with Oxide Inhibitor Held Captive in the Rib/Connection Area
  • RUS Accepted
  • Complies with ANSI C119.4 Specifications

Descriptors

Category

Wire connectors

Special Features

Made of 1350 Aluminum Alloy for high strength and high conductivity. Standard Compression tools and dies install all sizes - no special tools needed. Field-proven ribbed design enables excellent connector/conductor contact without distorting the conductor's shape. Fold-in tabs provide tab interlock as tool closes. Prefilled with oxide inhibitor held captive in the rib/connection area.

Application

For Combinations of Aluminum to Aluminum and Aluminum to Copper Conductors.

Specifications

Connection

Compression

Number Of Conductors

2

Material

Aluminum

Insulation

None

Temperature Rating

up to 90 C

Mounting

None

Environmental Conditions

All Seasons / Conditions

Classifications

Brand Name

Blackburn

Standard

RUS Accepted. Complies with ANSI C119.4 Specifications

Dimensions

Size

Length 1-13/16 inch

Wire Size

Main: 2/0 to #1 ACSR or 3/0 to 1/0 STR or 4/0 to 2/0 SOL AWG , Tap: 2/0 to #1 ACSR or 3/0 to 1/0 STR or 3/0 to 2/0 SOL AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 6591 622302 N/A 2467754_2014-04-28 N/A

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here