text.skipToContent text.skipToNavigation

Catalog No. : WPS-NW23

Description:  WATERJET PROTECT RING PA6 NW23 BLK

UPC: 786209977540

Water Impact Protection - Fits to Conduit Size NW/Profile 23/G+T
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid tight connectors

Application

Increased Protection of PMAFIX Fittings Against Water Jet Impact

Specifications

Material

High-Grade Specially Formulated Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW23

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here

Marketing Brochure

Click here