text.skipToContent text.skipToNavigation

Catalog No. : WPRB-T050-W

Description:  WP ROUND BOX THREADED 1/2 IN WHITE

UPC: 34481004202

Made or assembled in Canada. Carlon nonmetallic boxes. Made for quick and easy installation, code-compliance and durability, Carlon nonmetallic boxes and accessories are widely recognized as the industry standard.

Round outdoor PVC box with five 1/2 Inch threaded hubs. Grey
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.
  • To install an outdoor lampholder or to serve as a junction box
  • Threade hubs on the side and at the bottom

Descriptors

Category

Weatherproof boxes

Specifications

Material

PVC

Color

Gray

Knockouts

0

Classifications

Brand Name

Carlon

Standard

UL E137781, CSA AP58382
UL E137781, CSA AP58382

Documents/Support Tools

Sales Drawing

Click here