Catalog No. : WPCV2-DUPSWG
Description: 2 GANG WP COVER DUPLEX SWITCH GREY
UPC: 34481003748
Carlon nonmetallic boxes. Made for quick and easy installation, code-compliance and durability, CarlonĀ® nonmetallic boxes and accessories are widely recognized as the industry standard.
- To cover a device installed into an oudoor weatherproof box
- With gasket
Descriptors
|
Category |
Electrical box covers |
Specifications
|
Material |
PVC |
|
Color |
Gray |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E137781, CSA AP58382 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | AP58382 | 908501 | N/A | 1666670 | N/A |
| UL | E137781 | N/A | TEOZ | N/A | N/A |
Sustainability
| Environmental product declaration |
EPD STEEL CITY BRITISH STANDARDS (BS) BOXES EUC-AMA EPD STEEL CITY UL WELDED BOXES EUC-AMA EPD STEEL CITY BOXES AND DRAW-LINES US |
|
Shape |
Rectangular |
|
Type of fastening |
Cover for screw mounting |
|
Model |
Mounting cover |
|
Material |
Plastic |
|
Colour |
Other |
|
With screws |
Y |
|
Sealable |
Y |
Documents/Support Tools
|
Sales Drawing |