text.skipToContent text.skipToNavigation

Catalog No. : WPCV2-DUP-G

Description:  2 GANG WP COVER DUPLEX GREY

UPC: 34481003731

Carlon nonmetallic boxes. Made for quick and easy installation, code-compliance and durability, CarlonĀ® nonmetallic boxes and accessories are widely recognized as the industry standard.

Two gang weatherproof PVC cover for two duplex receptacles. Complete with stainless steel screws and gasket. Grey.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • To cover a device installed into an oudoor weatherproof box
  • With gasket

Descriptors

Category

Electrical box covers

Specifications

Material

PVC

Color

Gray

Knockouts

Yes

Classifications

Brand Name

Carlon

Standard

UL e137781, CSA 58382
UL e137781, CSA 58382

ETIM EC002656 Cover for box/housing for built-in mounting in the wall/ceiling

Shape

Rectangular

Type of fastening

Cover for screw mounting

Model

Mounting cover

Material

Plastic

Colour

Other

With screws

Y

Sealable

Y

Documents/Support Tools

Sales Drawing

Click here