Catalog No. : WPCV-SL-V-G
Description: SLIMLINE WIU VERTICAL RECEPT GRAY
UPC: 42269011151
One gang vertical while-in-use weatherproof slim grey cover. Rated 15A, extra duty. Maximum plug spacing 38 mm.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical box covers |
Type |
Slim While-in-use weatherproof covers |
Special Features |
Slim cover, no need to bend the cord to plug in the receptacle |
Application |
Rated for 15A |
Specifications
Material |
Non-metallic |
Shape |
Rectangular |
Color |
Grey |
Mounting |
Vertical |
Classifications
Brand Name |
Red Dot |
Dimensions
Size |
3-5/8 in x 5-3/8 in x 2-1/4 in |
Documents/Support Tools
Sales Drawing |