text.skipToContent text.skipToNavigation

Catalog No. : WPCV-SL-V-C

Description:  SLIMLINE WIU VERTICAL RECEPT CLEAR

UPC: 42269011144

One gang vertical while-in-use weatherproof slim clear cover. Rated 15A, extra duty. Maximum plug spacing 38 mm.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical box covers

Type

Slim While-in-use weatherproof covers

Special Features

Slim cover, no need to bend the cord to plug in the receptacle

Application

Rated for 15A

Specifications

Material

Non-metallic

Shape

Rectangular

Color

Clear

Mounting

Vertical

Classifications

Brand Name

Red Dot

Dimensions

Size

3-5/8 in x 5-3/8 in x 2-1/4 in

Documents/Support Tools

Sales Drawing

Click here