text.skipToContent text.skipToNavigation

Catalog No. : WPCV-SL-H-G

Description:  SLIMLINE WIU HORIZNTL RECEPT GRAY

UPC: 42269011120

One gang horizontal while-in-use weatherproof slim grey cover. Rated 15A, extra duty. Maximum plug spacing 38 mm.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical box covers

Type

Slim While-in-use weatherproof covers

Special Features

Slim cover, no need to bend the cord to plug in the receptacle

Application

Rated for 15A

Specifications

Material

Non-metallic

Shape

Rectangular

Color

Grey

Mounting

Horizontal

Classifications

Brand Name

Red Dot

Dimensions

Size

5-13/16 in x 4-3/8 in x 2-1/4 in

Documents/Support Tools

Sales Drawing

Click here