Catalog No. : WPCV-SL-H-C
Description: SLIMLINE WIU HORIZNTL RECEPT CLEAR
UPC: 42269011113
One gang horizontal while-in-use weatherproof slim clear cover. Rated 15A, extra duty. Maximum plug spacing 38 mm.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical box covers |
Type |
Slim While-in-use weatherproof covers |
Special Features |
Slim cover, no need to bend the cord to plug in the receptacle |
Application |
Rated for 15A |
Specifications
Material |
Non-metallic |
Shape |
Rectangular |
Color |
Clear |
Mounting |
Horizontal |
Classifications
Brand Name |
Red Dot |
Dimensions
Size |
5-13/16 in x 4-3/8 in x 2-1/4 in |
Documents/Support Tools
Sales Drawing |